7.3.9.12 SSC Direct Access Mode Register

The receiver does not provide the capability to select the channels that will be transferred on the direct link to the Asynchronous Sample Rate Converter (ASRC). The selection is possible in the ASRC.

When the SSC receiver is configured in Device mode (SSC_RCMR.CKO=0), the SSC_RFMR.DATNB field must be configured with the number of data in the received frame. When the SSC transmitter is configured in Device mode (SSC_TCMR.CKO=0), the SSC_TFMR.DATNB field must be configured with the number of data in the transmitted frame.

Name: SSC_DAMR
Offset: 0x2C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DATCEN7DATCEN6DATCEN5DATCEN4DATCEN3DATCEN2DATCEN1DATCEN0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       DARXENDATXEN 
Access R/WR/W 
Reset 00 

Bits 8, 9, 10, 11, 12, 13, 14, 15 – DATCENx Direct Access Transmit Channel x Enable

ValueDescription
0 Channel x from the ASRC direct audio stream is not transmitted on the SSC physical output line.
1 Channel x from the ASRC direct audio stream is transmitted on the SSC physical output line.

Bit 1 – DARXEN Direct Access Receive Enable

ValueDescription
0 SSC_RHFR must be read by software or DMA to get the audio samples.
1 The ASRC can be directly loaded with the audio samples from the SSC physical output line without software or DMA intervention.

Bit 0 – DATXEN Direct Access Transmit Enable

ValueDescription
0 SSC_THFR must be loaded by software or DMA to transfer the audio samples on the SSC physical output line.
1 The ASRC can directly transmit the converted audio samples on the SSC physical output line without software or DMA intervention.