6.3.7.5 LVDSC Analog Control Register
This register can only be written if WPEN is cleared in LVDSC_WPMR.
| Name: | LVDSC_ACR |
| Offset: | 0x14 |
| Reset: | 0x00000009 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PREEMP_CLK1[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PREEMP_A3[2:0] | PREEMP_A2[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PREEMP_A1[2:0] | PREEMP_A0[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DCBCAL | DCBIAS[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 1 | 0 | 0 | 1 | |||
Bits 26:24 – PREEMP_CLK1[2:0] Pre-Emphasis Control for CLK LVDS Lane
| PREEMP_CLK | Cload (pF) | Gpreemp |
|---|---|---|
| 100 | 5 | 1.2 |
| 101 | 2.4 | |
| 110 | 3.6 | |
| 111 | 4.8 |
Bits 8:10, 12:14, 16:18, 20:22 – PREEMP_Ax Pre-Emphasis Control for Ax LVDS Lane
| PREEMP_Ax | Cload (pF) | Gpreemp |
|---|---|---|
| 100 | 5 | 1.2 |
| 101 | 2.4 | |
| 110 | 3.6 | |
| 111 | 4.8 |
Bit 7 – DCBCAL DC Bias Calibration
| Value | Description |
|---|---|
| 0 | Configure DC bias with the DCBIAS field. |
| 1 | Configure DC bias with the factory calibration value. |