6.3.7.7 LVDSC Write Protection Status Register

Name: LVDSC_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
       SWETYP[1:0] 
Access RR 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     SWE  WPVS 
Access RR 
Reset 00 

Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)

ValueNameDescription
1 WRITE_RO The LVDSC is enabled and a write access has been performed on a read-only register.
2 UNDEF_RW Access to an undefined address.
3 WEIRD_ACTION Attempt to modify LVDSC_CFGR when LVDSC_CR.SER_EN=1.

Bits 15:8 – WPVSRC[7:0] Write Protection Violation Source

When WPVS=1, WPVSRC indicates the register address offset at which a write access has been attempted.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0 No software error has occurred since the last read of LVDSC_WPSR.
1 A software error has occurred since the last read of LVDSC_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0).

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0 No write protect violation has occurred since the last read of LVDSC_WPSR.
1 A write protect violation has occurred since the last read of LVDSC_WPSR. The address offset of the violated register is reported into field WPVSRC.