7.4.7.13 SPDIF Receiver Fault Injection Register

This register can only be written if the FIRDIS bit is cleared.

Name: SPDIFRX_FIR
Offset: 0x94
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 FIKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 FIKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 FIKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 FIRDIS FPAREF4F3F2F1F0 
Access R/WWWWWWW 
Reset 0000000 

Bits 31:8 – FIKEY[23:0] Fault Injection Access Key

ValueNameDescription
0x534649 PASSWD Writing any other value in this field aborts the write operation.

Bit 7 – FIRDIS Fault Injection Register Disable

ValueNameDescription
0 NO_EFFECT No effect.
1 ACTIVE Disables the fault injection until the next hardware reset. The command is valid only if the flag SPDIFRX_WPSR.SEQE=0 and the other bits are cleared (F0=F1=F2=F3=F4=FPARE=0).

Bit 5 – FPARE Single Fault for SPDIFRX Configuration Register

ValueNameDescription
0 NO_EFFECT No effect.
1 INJECT_CLEAR Injects a single fault on the configuration register if the SPDIFRX is disabled (for security reason), the flag SPDIFRX_WPSR.PARE raises and the flag SPDIFRX_ISR.SECE =1. Clears the fault if it has been previously injected.

Bit 4 – F4 Single Fault for SPDIFRX Write Protection Mode Register (SPDIFRX_WPMR.WPCREN)

ValueDescription
0 Clears the fault. The flag SPDIFRX_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety for the SPDIFRX_WPMR.WPCREN bit if 0x534649 (“SFI” in ASCII) is written in the FIKEY field at the same time. The SPDIFRX remains in the same state, the flag SPDIFRX_ISR.SECE=1 and the flag SPDIFRX_WPSR.SDEE=1.

Bit 3 – F3 Single Fault for SPDIFRX Write Protection Mode Register (SPDIFRX_WPMR.WPITEN)

ValueDescription
0 Clears the fault. The flag SPDIFRX_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety for the SPDIFRX_WPMR.WPITEN bit if 0x534649 (“SFI” in ASCII) is written in the FIKEY field at the same time. The SPDIFRX remains in the same state, the flag SPDIFRX_ISR.SECE=1 and the flag SPDIFRX_WPSR.SDEE=1.

Bit 2 – F2 Single Fault for SPDIFRX Write Protection Mode Register (SPDIFRX_WPMR.WPEN)

ValueDescription
0 Clears the fault. The flag SPDIFRX_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety for the SPDIFRX_WPMR.WPEN bit if 0x534649 (“SFI” in ASCII) is written in the FIKEY field at the same time. The SPDIFRX remains in the same state, the flag SPDIFRX_ISR.SECE=1 and the flag SPDIFRX_WPSR.SDEE=1.

Bit 1 – F1 Single Fault for SPDIFRX Mode Register (SPDIFRX_MR.RXDIRECT)

ValueDescription
0 Clears the fault. The flag SPDIFRX_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety for the SPDIFRX_MR.RXDIRECT bit if 0x534649 (“SFI” in ASCII) is written in the FIKEY field at the same time. The SPDIFRX remains in the same state, the flag SPDIFRX_ISR.SECE=1 and the flag SPDIFRX_WPSR.SDEE=1.

Bit 0 – F0 Single Fault for SPDIFRX Mode Register (SPDIFRX_MR.RXEN)

ValueDescription
0 Clears the fault. The flag SPDIFRX_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety for the SPDIFRX_MR.RXEN bit if 0x534649 (“SFI” in ASCII) is written in the FIKEY field at the same time. The SPDIFRX remains in the same state, the flag SPDIFRX_ISR.SECE=1 and the flag SPDIFRX_WPSR.SDEE=1.