7.4.7.15 SPDIF Receiver Write Protection Status Register

Name: SPDIFRX_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
       SWETYP[1:0] 
Access RR 
Reset 00 
Bit 2322212019181716 
 WPSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
    SDEESWESEQE WPVS 
Access RRRR 
Reset 0000 

Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)

ValueNameDescription
0 READ_WO A write-only register has been read (warning).
1 WRITE_RO A write access has been performed on a read-only register (warning).
2 UNDEF_RW Access to an undefined address (warning)

Bits 23:8 – WPSRC[15:0] Write Protection Source

When WPVS = 1, WPSRC indicates the register address offset at which a write access has been attempted.

Bit 4 – SDEE Single or Dual Event Error (cleared by reconfiguring the faulty registers or by clearing the error via SPDIFRX_FIR)

ValueDescription
0 No single or dual error detected in SPDIFRX_MR.RXEN.
1 Single or dual error detected in SPDIFRX_MR.RXEN. If a single error event occurred, the error is filtered and has no effect on SPDIFRX.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0 No software error has occurred since the last read of SPDIFRX_WPSR.
1 A software error has occurred since the last read of SPDIFRX_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPSRC (if WPVS=0).

Bit 2 – SEQE Internal Sequencer Error (cleared on read)

ValueDescription
0 No peripheral internal sequencer error has occurred since the last read of SPDIFRX_WPSR.
1 A peripheral internal sequencer error has occurred since the last read of SPDIFRX_WPSR. This flag can only be set under abnormal operating conditions.

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0 No write protection violation has occurred since the last read of SPDIFRX_WPSR.
1 A write protection violation has occurred since the last read of SPDIFRX_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPSRC.