9.1.3 FLEXCOM Features

FLEXCOMSubfunction012345678910
TWINormal/Fast (Client/Host)/FM+xxxxxxxxxxx
Alternate commandxxxxxxxxxxx
3 Client ADDRxxxxxxxxxxx
High-speedxxxxxxxxxxx
SMBUSxxxxxxxxxxx
Snifferxxxxxxxxxxx
Asynchronous partial wake-upxxxxxxxxxxx
FIFO size: 32 bytesxxxxxxxxxxx
USARTBasicxxxxxxxxxxx
Hardware handshaking/RS485xxxxxxxxxxx
ISO7816xxxxxxxxxxx
LINxxxxxxxxxxx
IrDAxxxxxxxxxxx
Manchesterxxxxxxxxxxx
Asynchronous partial wake-upxxxxxxxxxxx
FIFO size: 16 bytesxxxxxxxxxxx
SPI4 CSx––x––x––x–
Asynchronous partial wake-upxxxxxxxxxxx
FIFO size: 16 bytesxxxxxxxxxxx