9.9.6.19 Register Write Protection

To prevent any single software error from corrupting TC behavior, certain registers in the address space can be write-protected by setting the WPEN bit , WPITEN (Write Protection Interrupt Enable), and/or WPCREN (Write Protection Control Enable) in the TC Write Protection Mode Register (TC_WPMR).

If a write access to the protected registers is detected, the WPVS flag in the "TC Safety Status Register" (TC_SSRx) is set and the field WPVSRC indicates the register in which the write access has been attempted.

The Timer Counter clock of the first channel must be enabled to access TC_WPMR.

The following registers can be write-protected when WPEN is set:

The following registers can be write-protected when WPITEN is set:

The following register can be write-protected when WPCREN is set: