2.5.5.6 JTAG ID Code Register

JTAG ID Code value is 0x05B4703F.
Name: JTAG ID Code Register
Property: Read-only

Bit 3130292827262524 
 VERSION[3:0]PART NUMBER[15:12] 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 PART NUMBER[11:4] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 PART NUMBER[3:0]MANUFACTURER IDENTITY[10:7] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 MANUFACTURER IDENTITY[6:0]1 
Access RRRRRRRR 
Reset  

Bits 31:28 – VERSION[3:0] Product Version Number

Set to 0x0.

Bits 27:12 – PART NUMBER[15:0] Product Part Number

Product part number is 0x5B47.

Bits 11:1 – MANUFACTURER IDENTITY[10:0]

Set to 0x01f.

Bit 0 – 1

Required by IEEE standard 1149.1. Set to 1.