11.1.9.1.1 Voltage Monitoring

Table 11-69. VDDCORE Voltage Monitor Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.003.60V
VIT+Positive-going input threshold voltage (VDDCORE overvoltage)–1.171.21V
VIT-Negative-going input threshold voltage (VDDCORE undervoltage)–0.991.03V
VhysHysteresis voltage(2)(3)–30mV
tDETDetection time(3)(4)––50µs
Note:
  1. This voltage monitor is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Hysteresis applies to both VIT+ and VIT- voltage thresholds. VIT+ has a negative hysteresis and VIT- has a positive hysteresis. Refer to Security Module (SECUMOD).
  3. Simulation data
  4. An additional debouncing time applies to this detection time as programmed in SECUMOD.VDDCORE_DBTV.
Table 11-70. VDDCPU Voltage Monitor Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.003.60V
VIT+Positive-going input threshold voltage (VDDCPU overvoltage)800 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 1)1.261.30V
600 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 0)1.171.21V
VIT-Negative-going input threshold voltage (VDDCPU undervoltage)800 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 1)1.101.14V
600 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 0)0.991.03V
VhysHysteresis voltage(2)(3)–30mV
tDETDetection time(3)(4)––50µs
Note:
  1. This voltage monitor is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Hysteresis applies to both VIT+ and VIT- voltage thresholds. VIT+ has a negative hysteresis and VIT- has a positive hysteresis. Refer to Security Module (SECUMOD).
  3. Simulation data
  4. An additional debouncing time applies to this detection time as programmed in SECUMOD_VCPUFR.VDDCPU_DBTV.
Table 11-71. VBAT Voltage Monitor Characteristics(1)
SymbolParameterConditionsMinMaxUnit
VBATSupply voltage range (VBAT)(2)–VIT-_POR3.60V
IBATCurrent consumption on VBAT(3)(4)––200nA
VIT+Positive-going input threshold voltage (VBAT overvoltage)

Scheduled operation every 20 ms

3.483.62V
VIT-Negative-going input threshold voltage (VBAT undervoltage)Scheduled operation every 20 ms1.581.66V
tDETDetection time(4)(5)––10µs
Note:
  1. Due to temperature monitor alarm rising, do not use the supply monitor above 105°C.
  2. VIT-_POR refers to the negative-going input threshold of the VBAT power-on reset (see Table 11-49). Operation of the device backup section, and in particular of this monitor, is granted down to the VBAT power-on reset VIT- threshold.
  3. Average current consumption. Refer to Security Module (SECUMOD).
  4. Simulation data
  5. Measured with 100 mV threshold overload
Table 11-72. VDDANA Voltage Monitor Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)–3.003.60V
VIT+Positive-going input threshold voltage (VDDANA overvoltage)(1)–2.5752.675V
VIT-Negative-going input threshold voltage (VDDANA undervoltage)(1)–2.3252.425V
tDETDetection time(1)––50µs
Note:
  1. Simulation data