11.1.8.5 VBAT Power-On Reset

Table 11-49. VBAT POR Characteristics
SymbolParameterConditionsMinMaxUnit
VBATSupply voltage range (VBAT)–0.63.6V
VIT-Negative-going input threshold voltage (VBAT)(1)Measured with a -10V/s ramp rate 1.371.58V
VIT+Positive-going input threshold voltage (VBAT)(1)Measured with a +10V/s ramp rate1.401.60V
VhysHysteresis voltage(1)(2)–1570mV
tRESReset time(1)––2ms
tDET-VIT- detection propagation time(1)100 mV threshold overdrive–460µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Figure 11-43. VDDIN33/VDDCORE/VDDCPU/VBAT Power-On Reset Characteristics