2.9.1.7.2 ROM Code Console Pins Muxing Word

This word allows to select the UART interface used for ROM code console terminal and to configure its IOs.

Warning: To avoid any malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Name: CONSOLE_IOS

Bit 3130292827262524 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 2322212019181716 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 15141312111098 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 76543210 
 DNUDNUCONSOLE_IOSET[5:0] 
Access  
Reset  

Bits 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31, 32, 33 – DNU DO NOT USE

Bits 5:0 – CONSOLE_IOSET[5:0] Selects the pins and UART interface used for the ROM code console terminal

ValueNameDescription
0 FLEXCOM0/IOSET1 Uses FLEXCOM0 IOSET1 UART pins
1 FLEXCOM0/IOSET2 Uses FLEXCOM0 IOSET2 UART pins
2 FLEXCOM1/IOSET1 Uses FLEXCOM1 IOSET1 UART pins
3 FLEXCOM1/IOSET2 Uses FLEXCOM1 IOSET2 UART pins
4 FLEXCOM1/IOSET3 Uses FLEXCOM1 IOSET3 UART pins
5 FLEXCOM2/IOSET1 Uses FLEXCOM2 IOSET1 UART pins
6 FLEXCOM2/IOSET2 Uses FLEXCOM2 IOSET2 UART pins
7 FLEXCOM2/IOSET3 Uses FLEXCOM2 IOSET3 UART pins
8 FLEXCOM2/IOSET4 Uses FLEXCOM2 IOSET4 UART pins
9 FLEXCOM3/IOSET1 Uses FLEXCOM3 IOSET1 UART pins
10 FLEXCOM3/IOSET2 Uses FLEXCOM3 IOSET2 UART pins
11 FLEXCOM3/IOSET3 Uses FLEXCOM3 IOSET3 UART pins
12 FLEXCOM3/IOSET4 Uses FLEXCOM3 IOSET4 UART pins
13 FLEXCOM4/IOSET1 Uses FLEXCOM4 IOSET1 UART pins
14 FLEXCOM5/IOSET1 Uses FLEXCOM5 IOSET1 UART pins
15 FLEXCOM5/IOSET2 Uses FLEXCOM5 IOSET2 UART pins
16 FLEXCOM6/IOSET1 Uses FLEXCOM6 IOSET1 UART pins
17 FLEXCOM6/IOSET2 Uses FLEXCOM6 IOSET2 UART pins
18 FLEXCOM6/IOSET3 Uses FLEXCOM6 IOSET3 UART pins
19 FLEXCOM6/IOSET4 Uses FLEXCOM6 IOSET4 UART pins
20 FLEXCOM7/IOSET1 Uses FLEXCOM7 IOSET1 UART pins
21 FLEXCOM7/IOSET2 Uses FLEXCOM7 IOSET2 UART pins
22 FLEXCOM7/IOSET3 Uses FLEXCOM7 IOSET3 UART pins
23 FLEXCOM8/IOSET1 Uses FLEXCOM8 IOSET1 UART pins
24 FLEXCOM8/IOSET2 Uses FLEXCOM8 IOSET2 UART pins
25 FLEXCOM8/IOSET3 Uses FLEXCOM8 IOSET3 UART pins
26 FLEXCOM9/IOSET1 Uses FLEXCOM9 IOSET1 UART pins
27 FLEXCOM9/IOSET2 Uses FLEXCOM9 IOSET2 UART pins
28 FLEXCOM10/IOSET1 Uses FLEXCOM10 IOSET1 UART pins
29 FLEXCOM10/IOSET2 Uses FLEXCOM10 IOSET2 UART pins
Other values – No console interface is configured