4.8.7.5 SHDWC Interrupt Enable Register

Name: SHDW_IER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   WKUP5WKUP4WKUP3WKUP2WKUP1WKUP0 
Access WWWWWW 
Reset –––––– 

Bits 0, 1, 2, 3, 4, 5 – WKUPx Wake-up x Interrupt Enable

ValueDescription
0

No effect.

1

Enables the corresponding interrupt.