9.6.6.48 MCAN TSU Timestamp Status 2

Name: MCAN_TSU_TSS2
Offset: 0x16C
Reset: 0x000A0000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ITBG[1:0]NTSG[1:0]     
Access RRRR 
Reset 0000 
Bit 76543210 
     TSP[3:0] 
Access RRRR 
Reset 0000 

Bits 15:14 – ITBG[1:0] Internal Timebase and SOF Select Generic

Constant value 11 (SOF option, internal timebase)

Bits 13:12 – NTSG[1:0] Number of Timestamps Generic

Constant value 10 (16 timestamp registers TS0-TS15).

Bits 3:0 – TSP[3:0] Timestamp Pointer

The timestamp pointer is incremented by one each time a timestamp is captured, from its minimum value (0) to 15.