7.5 Device Startup
This section summarizes the PIC32CM SG00/GC00 device startup sequence which starts after device power-up. After power-up, the device is kept in reset until the power has stabilized throughout the device. Once VDDIO/AVDD and VDDCORE voltages reach a stable value, the internal reset is released.