38.2 Features
Up to 12-bit resolution of the numerical output, signed or unsigned (Higher resolutions possible with oversampling).
- Signed/Unsigned results
- Left or Right aligned result
- Fractional or integer results
- External analog inputs:
- Up to 12 single ended input channels (AIN[11:0])
- Or up to 3 differential inputs channels (AIN0/AIN1, AIN2/AIN3, AIN4/AIN5), plus 6 single ended input channels (AIN[11:6])
Internal inputs:
- VDDCORE internal analog channel AIN12
- IVREF 1.2v, internal analog channel AIN14
- Up to 16 trigger sources, off-chip hardware or on-chip hardware or software generated per analog input channel.
- Edge or level active triggering modes, generating single conversions or bursts of conversions.
- A scan trigger to start a scan cycle which can individually include or not include any of the analog inputs.
- Any of the 16 trigger sources or the scan triggers can be assigned to individual analog input channels.
- The scan trigger itself can select any of the 16 trigger sources as its own source.
- Programmable sampling time, CORCTRL.SAMC.
- Each analog input/channel output register can be read from a general dedicated output register (Write to the CORDYID and CHRDYID registers and then reads the CHRDYDATA register).
- 16sample deep FIFO supporting all channels.
- Digital Comparator for monitoring output values in relation to user-specified ADC result threshold.
- Digital filter; providing averaging/oversampling for increased noise immunity and are assignable to any analog input.