24.7 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| FREQM | 0x4400C000 |
10 : DONE/WINMON |
APB: CLKMSK[0] MASK10 |
MSR0: PCHCTRL[2] MSR1: PCHCTRL[3] REF: PCHCTRL[4] |
10 STATUS0 PERID10 |
Generators: DONE: CHANNEL[4] WINMON: CHANNEL[5] Users: START: USER[0],Resynch |
PD_CORE_SW |