42.6.4 Interrupts
The PTC has the following interrupt sources:
- End of Conversion:EOC
- Window Monitor: WCOMP
- Analog Core Ready:ACRRDY
These interrupts are asynchronous wake-up sources. Refer to the Sleep Mode Controller for details.
Note: Interrupts must be globally enabled for
interrupt requests to be generated. Refer to the Nested Vector Interrupt Controller
for details.