13.2 IDAU Regions IDS
The Main region and associated IDAU Regions and Identifiers are show in the following table.
| Start Address | End Address | Main Region | Main region type | IDAU region type | IDAU region identifier | valid region | Configurable size? |
|---|---|---|---|---|---|---|---|
| 0x0400_0000 | 0x0400_FFFF | Boot rom | MR_SEC | SEC | 1 | 1 | - |
| 0x0800_0000 | 0x0800_3FFF | BFM | MR_SEC_NSC_W | SEC | 2 | 1 | - |
| NSC_W | 3 | Yes | |||||
| 0x0A00_0000 | 0x0A00_7FFF | CFM | MR_SEC | SEC | 4 | 1 | - |
| 0x0C00_0000 | 0x0C07_FFFF | PFM | MR_SEC_NSC_NONSEC_W | SEC | 5 | 1 | - |
| NSC_W | 6 | Yes | |||||
| NONSEC_W | 7 | Yes | |||||
| 0x2000_0000 | 0x2001_FFFF | SRAM | MR_SEC_NONSEC_W | SEC | 8 | 1 | - |
| NONSEC_W | 9 | Yes | |||||
| 0x4400_0000 | 0x4403_FFFF | H2PB0 | MR_EXEMPT | EXEMPT_B | 10 | 1 | - |
| 0x4480_0000 | 0x4483_FFFF | H2PB1 | MR_EXEMPT | EXEMPT_B | 11 | 1 | - |
| 0x4500_0000 | 0x4500_FFFF | H2PB2 | MR_EXEMPT | EXEMPT_B | 12 | 1 | - |
| 0x4F00_0000 | 0x4F01_FFFF | HSMLITE | MR_SEC | SEC | 13 | 1 | - |
| Other | - | - | MR_INVALID | INVALID | 0 | 0 | - |