22.6 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| OSC32KCTRL | 0x45008000 |
7 : XOSC32KRDY 8 : XOSC32KFAIL |
APB: CLKMSK[0] MASK7 | --- |
7 STATUS0 PERID7 |
Generators: XOSC32KFAIL: CHANNEL[3] |
PD_CORE_BU |