39.6 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| AC | 0x4482A000 |
132 : COMP0/COMP1/WIN0 |
APB: CLKMSK[1] MASK18 | PCHCTRL[34] |
40 STATUS1 PERID8 |
Generators: COMP0: CHANNEL[78] COMP1: CHANNEL[79] WIN0: CHANNEL[80] Users: SOC0: USER[49],Resynch SOC1: USER[50],Resynch |
PD_CORE_SW |