23.4.5 Sleep Mode Operation
The Run-In-Standby bit in Control A (CTRLA.RUNSTDBY) control the behavior of the WDT during Standby Sleep mode. When the bit is zero, the watchdog is disabled during sleep, but maintains its current configuration. When CTRLA.RUNSTDBY is '1', the WDT continues to operate during sleep.