1 Data Sheet Module Structure and Naming Conventions
The first step in writing C-code for a microcontroller is to know and understand what type of information can be found in the data sheet of the device used for programming. The data sheet contains information about the features, the memories, the core and the peripheral modules of the microcontroller, the functional description of the peripheral modules, the peripherals base addresses, the names and addresses of the registers, and other functional and electrical characteristics.