1 Hardware Requirements
The GFX library example application requires the following hardware:
XMEGA A1U Xplained Pro Evaluation Kit, which includes:
- ATxmega128A1U microcontroller
- One mechanical reset button
- One mechanical user push-button
- One yellow user LED
- 32.768kHz crystal
- External 512KB SRAM
- USB interface, device mode
- Three Xplained Pro extension headers
- Xplained Pro LCD extension connector
- Embedded Debugger
- USB powered
The OLED1 Xplained Pro includes:
- UG-2832HSWEG04 monochrome OLED display
- 128 x 32 pixels
- Controlled by a 4-wire SPI interface, up to 100MHz
- Three LEDs
- Three Mechanical push-buttons
- Xplained Pro hardware identification system
For more details of above kits, refer to:
XMEGA A1U Xplained Pro: refer to http://www.atmel.com/tools/atxmegaa1u-xpro.aspx and XMEGA A1U Xplained Pro User Guide.
OLED1 Xplained Pro Evaluation Kit: refer to http://www.atmel.com/tools/atoled1-xpro.aspx and OLED1 Xplained Pro User Guide.
This example can also be easily ported to other devices.