Introduction
This application note describes the GFX library, a text-based user interface that allows users to interact with electronic devices through inputs such as button, slides, and etc. for colorful and monochrome LCD displays. It provides GUI objects including menu system, monochrome/color graphic library, spinner/spin control widget, and monochrome/color system font.
This application note provides a firmware example to show how to use GFX Monochrome modules of the GFX library on XMEGA® A1U Xplained Pro with OLED1 Xplained Pro. The example can be downloaded in Atmel® | START.