1 Operating Environment
- MPLAB® X IDE v6.151
- MPLAB®
Code Configurator v5.3.72
- MCC Melody Core v2.6.3
- MPLAB® XC8 Compilers:
- Recommended: TÜV SÜD Certified XC8 Functional Safety Compiler v2.39
- Device Family Packs
Notes:
- Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC AVR® ISO26262 Diagnostic Library v3.0.0 using the Content Manager Tool and regenerate the code.
- The MCC plugin is bundled with MPLAB X IDE v6.05 and later.