4 How-To : Adding Chip Peripherals

Guidance on how to add analog/digital peripherals to your application. The Chip Support Package(csp), which is downloaded as part of installing Harmony 3 Dependancy, is used to configure and generate code related to peripherals of choice. Once a peripheral is added to Project Graph, a user can configure a variety of settings applicable to the peripheral. Upon code generation, users will have a code generated specific to the peripheral

Refer the below sections for more details.