8.8 FUSE - Configuration and User Fuses
Fuses are part of the nonvolatile memory and hold the device configuration. The fuses can be read by both the CPU and the UPDI, but only the UPDI can program or clear them. The configuration values stored in the fuses are written to their respective target registers at the end of the start-up sequence.
The fuses for peripheral configuration (FUSE) are pre-programmed but can be altered by the user. Altered values in the configuration fuse will be effective only after a Reset.
Note: When writing the fuses, all the reserved bits
                must be written to ‘
1’.