Jump to main content
8.8.1 Fuse Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|
0x00 | WDTCFG | 7:0 | WINDOW[3:0] | PERIOD[3:0] |
0x01 | BODCFG | 7:0 | LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] |
0x02 | OSCCFG | 7:0 | | | | | OSCHFFRQ | | | |
0x03 ... 0x04 | Reserved | | | | | | | | | |
0x05 | SYSCFG0 | 7:0 | CRCSRC[1:0] | CRCSEL | UPDIPINCFG | RSTPINCFG | | | EESAVE |
0x06 | SYSCFG1 | 7:0 | | | | | | SUT[2:0] |
0x07 | CODESIZE | 7:0 | CODESIZE[7:0] |
0x08 | BOOTSIZE | 7:0 | BOOTSIZE[7:0] |