8.9.2.2 Temperature Sensor Calibration n

The Temperature Sensor Calibration registers contain correction factors for temperature measurements from the on-chip sensor. SIGROW.TEMPSENSE0 is a correction factor for the gain/slope (signed) and SIGROW.TEMPSENSE1 is a correction factor for the offset (signed).
Name: TEMPSENSEn
Offset: 0x04 + n*0x02 [n=0..1]
Reset: [Temperature sensor calibration value]
Property: -

Bit 15141312111098 
 TEMPSENSE[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TEMPSENSE[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – TEMPSENSE[15:0] Temperature Sensor Calibration

Refer to the ADC - Analog-to-Digital Converter section for using these registers.