Description
The mikroBUS™ Xplained Pro is an extension board in the Xplained Pro evaluation platform. It is designed to demonstrate mikroBUS™ click boards with Xplained Pro MCU boards.

The mikroBUS™ Xplained Pro is an extension board in the Xplained Pro evaluation platform. It is designed to demonstrate mikroBUS™ click boards with Xplained Pro MCU boards.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.