1 Introduction
The mikroBUS™ Xplained Pro is an extension board to communicate between Xplained Pro MCU boards and mikroBUS™ click boards via I2C (SDA, SCL), SPI (MISO, MOSI, SCK, CS), UART (RX, TX), INT, AN, and PWM lines. The board is designed to operate at +3.3V and +5V power supply.