Jump to main content
Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC)
Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC)
  1. Home
  2. 1 Creating the First Trust Zone Application on PIC32CM LS60 MCU
Previous | Next

Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC)

  • Introduction
  • 1 Creating the First Trust Zone Application on PIC32CM LS60 MCU
    • 1.1 Creating an MPLAB Harmony v3-based Project
    • 1.2 Adding and Configuring the MPLAB Harmony Components
    • 1.3 Generating the Code
    • 1.4 Adding Application Logic to Secure Project
    • 1.5 Adding Application Code to Non-Secure Project
    • 1.6 Building and Programming the Application
    • 1.7 Observing the Output on Board and Serial Terminal
  • 2 References
  • 3 Revision History
  • Microchip Information

1 Creating the First Trust Zone Application on PIC32CM LS60 MCU

The following software and hardware tools are used for this demonstration:

  • MPLAB X IDE v6.20
  • MCC Plug-in v5.5.0
  • MPLAB XC32 v4.35
  • MPLAB Harmony v3 repository: csp v3.18.2
  • PIC32CM LS60 Curiosity Pro Evaluation Kit
Note: Updated versions of the above listed hardware tools can also be used to create the application.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon