Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC)
1.7 Observing the Output on Board and Serial Terminal
When the application builds and
completes programming, open the Tera Term tool on the PC. Select Serial
Port and set the baud rate as 115200.
Press the RESET button on the
PIC32CM LS60 Curiosity Pro Evaluation Kit, and the LED will toggle at 500 ms by
default, and with every subsequent SW0 switch press, the LED toggling rate
will change to 1s, 2s, and 4s.Figure 1-23. LED Toggling Rate on
Serial Terminal
While the LED toggling rate on the Serial Terminal changes with every
subsequent switch press, observe the changes in the toggling rate of the
LED0 on the evaluation kit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.