Creating the First Application on PIC32CM LSx Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC)
1.6 Building and Programming the Application
The PIC32CM LS60 Curiosity Pro
Evaluation Kit supports Embedded Debugger (EDBG) for debugging. Connect the 'Type-A
male to micro-B' USB cable to the micro-B debug USB port on the PIC32CM LS60
Curiosity Pro Evaluation Kit to power and debug.Figure 1-22. Hardware Setup
Setup the Non-Secure project as the
main project, and from the Project Properties select the latest compiler version
(v4.35).
Clean and build the project by
clicking (the Clean and Build icon).
Program the application by clicking
(the Program the Device icon).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.