5.2.2 Features

The ATWINC1500B IEEE802.11 PHY supports the following functions:

  • Single antenna 1x1 stream in 20 MHz channels
  • IEEE 802.11b DSSS-CCK modulation: 1, 2, 5.5, 11 Mbps
  • IEEE 802.11g OFDM modulation: 6, 9, 12,18, 24, 36, 48, 54 Mbps
  • IEEE 802.11n HT modulations MCS0-7, 20 MHz, 800 and 400 ns guard interval: 6.5, 7.2, 13.0, 14.4, 19.5, 21.7, 26.0, 28.9, 39.0, 43.3, 52.0, 57.8, 58.5, 65.0, 72.2 Mbps(1)
  • IEEE 802.11n mixed mode operation
  • Per packet TX power control
  • Advanced channel estimation/equalization, automatic gain control, CCA, carrier/symbol recovery and frame detection
Note:
  1. Currently, short GI is not supported by firmware. The data sheet will be updated when the feature is supported.