5.1.2 Features
The ATWINC15x0-MR210xB IEEE802.11 MAC supports the following functions:
- IEEE 802.11b/g/n
- IEEE 802.11e WMM QoS EDCA Multiple Access Categories.
- Advanced IEEE 802.11n Features:
- Reception of aggregated MPDUs (A-MPDU)
- Reception of aggregated MSDUs (A-MSDU)
- Immediate Block Acknowledgment
- Reduced Interframe Spacing (RIFS)
- IEEE802.11i
and WFA
Security
with
Key Management:
- WEP 64/128
- WPA-TKIP
- 128-bit WPA2 CCMP (AES)
- Advanced
Power Management:
- Standard 802.11 Power Save Mode
- RTS-CTS and CTS-self Support
- Either STA or AP Mode in the Infrastructure Basic Service Set Mode