10.1 Module Footprint
This section provides the outline drawing for the recommended footprint for the ATWINC15x0-MR210xB module. It is imperative that the center Ground Pad is provided with an array of vias to provide for a good ground and thermal transfer for the ATWINC15x0-MR210xB module.
This footprint is applicable to the ATWINC15x0-MR210xB module devices.