7.2 Current Consumption in Various Device States
| Device State | Code Rate | Output power, dBm (1, 2) | Current Consumption(1) | |
|---|---|---|---|---|
| IVBATT | IVDDIO | |||
| ON_Transmit | 802.11b 1 Mbps | 17.5 | 268 mA | 22 mA |
| 802.11b 11 Mbps | 18.5 | 264 mA | 22 mA | |
| 802.11g 6 Mbps | 17.5 | 269 mA | 22 mA | |
| 802.11g 54 Mbps | 16.0 | 266 mA | 22 mA | |
| 802.11n MCS 0 | 17.0 | 268 mA | 22 mA | |
| 802.11n MCS 7 | 14.5 | 265 mA | 22 mA | |
| ON_Receive | 802.11b 1 Mbps | N/A | 61 mA | 22 mA |
| 802.11b 11 Mbps | N/A | 61 mA | 22 mA | |
| 802.11g 6 Mbps | N/A | 61 mA | 22 mA | |
| 802.11g 54 Mbps | N/A | 61 mA | 22 mA | |
| 802.11n MCS 0 | N/A | 61 mA | 22 mA | |
| 802.11n MCS 7 | N/A | 61 mA | 22 mA | |
| ON_Doze | N/A | N/A | 380 µA | <10 µA |
| Power_Down | N/A | N/A | <0.5 µA | <3.5 µA |
Note:
- Measured conditions (Channel 6): VBATT @ 3.3V, VDDIO@ 3.3V, temp. 25°C
- RF output power is approximately 1 dB lower for the ATWINC15x0 UB module.