12.3.2.1 Simplified EU Declaration of Conformity
Hereby, Microchip Technology Inc. declares that the radio equipment type ATWINC1500-MR210PB, ATWINC1510-MR210PB, ATWINC1500-MR210UB and ATWINC1510-MR210UB modules is/are in compliance with Directive 2014/53/EU.
The full text of the EU declaration of conformity for this product is available at http://www.microchip.com/ATWINC1500 (available under Documents > Certifications).