2.2 Pin Description

The following figure illustrates the ATWINC15x0-MR210xB module pin out. This module has an exposed ground pad that must be connected to the system board ground.

Figure 2-2. Pin Diagram
Table 2-1. ATWINC15x0-MR210xB Pin Description
Pin #NameTypeDescriptionProgrammable 
Pull-up Resistor
1GPIO_6I/OGeneral purpose I/O(1)Yes
2I2C_SCLI/OI2C Client Clock. Currently used only for development debugging. Leave unconnected. It is recommended to add Test Point to this pin.Yes
3I2C_SDAI/OI2C Client Data. Currently used only for development debugging. Leave unconnected. It is recommended to add Test Point to this pin.Yes
4RESET_NIActive-Low Hard Reset. When this pin is asserted low, the module is set to the Reset state. When this pin is asserted high, the module comes out of Reset and functions normally. Connect to a host output that defaults low at power up. If the host output is tri-stated, add a 1 MΩ pull-down resistor to ensure a low level at power-up.No
5NC—No connect—
6NC—No connect—
7NC—No connect—
8NC—No connect—
9GND_1—GND—
10SPI_CFGITie to VDDIO through a 1 MΩ resistor to enable the SPI interface.No
11WAKEIHost Wake control(2)Yes
12GND_2—GND—
13IRQNOATWINC15x0-MR210xB Device Interrupt output. Connect to host interrupt input pin.Yes
14UART_TXDOUART Transmit Output from ATWINC15x0-MR210xB

Added for debugging and testing only.

Yes
15SPI_MOSIISPI MOSI (Host Out, Client In) pinYes
16SPI_SSNISPI Client Select. Active-low.Yes
17SPI_MISOOSPI MISO (Host In, Client Out) pinYes
18SPI_SCKISPI ClockYes
19UART_RXDIUART Receive input to ATWINC15x0-MR210xB

Added for debugging and testing only.

Yes
20VBATT—Battery power supply—
21GPIO_1IGeneral Purpose I/O(1)Yes
22CHIP_ENIModule enable. High level enables the module; low level places the module in Power-Down mode. Connect to a host output that defaults low at power-up. If the host output is tri-stated, add a 1 MΩ pull-down resistor to ensure a low level at power-up.No
23VDDIO—I/O Power Supply. Must match the host I/O voltage.—
241P3V_TP—1.3V VDD Core Test Point. Decouple with the 10 µF and 0.01 µF to the GND. Close to the pin.—
25GPIO_3I/OGeneral purpose I/O(1)Yes
26GPIO_4I/OGeneral purpose I/O(1)Yes
27GPIO_5I/OGeneral purpose I/O(1)Yes
28GND_3—GND—
29PADDLE GND—GND—
Note:
  1. Usage of the GPIO functionality is not supported by the ATWINC15x0 firmware. The data sheet will be updated when the support for this feature is added.
  2. While the current firmware implementation wakes the ATWINC device through the SPI interface, it is recommended that the WAKE pin is connected to a host I/O pin for possible future use.