3.4 Receiver Performance

Table 3-5. Receiver Performance
ParameterDescriptionMinimumTypicalMaximumUnit
Frequency—2,412—2,484MHz
Sensitivity
802.11b1 Mbps DSS—-95—dBm
2 Mbps DSS—-90—
5.5 Mbps DSS—-92—
11 Mbps DSS—-86—
Sensitivity
802.11g6 Mbps OFDM—-90—
9 Mbps OFDM—-89—
12 Mbps OFDM—-88—
18 Mbps OFDM—-85—
24 Mbps OFDM—-83—
36 Mbps OFDM—-80—
48 Mbps OFDM—-76—
54 Mbps OFDM—-74—
Sensitivity
802.11n
(BW=20 MHz)MCS 0—-89—
MCS 1—-87—
MCS 2—-85—
MCS 3—-82—
MCS 4—-77—
MCS 5—-74—
MCS 6—-72—
MCS 7—-70.5—
Maximum Receive Signal Level1-11 Mbps DSS—0—
6-54 Mbps OFDM—0—
MCS 0-7—0—
Adjacent Channel 
Rejection1 Mbps DSS (30 MHz offset)—50—dB
11 Mbps DSS (25 MHz offset)—43—
6 Mbps OFDM (25 MHz offset)—40—
54 Mbps OFDM (25 MHz offset)—25—
MCS 0-20 MHz BW (25 MHz offset)—40—
MCS 7-20 MHz BW (25 MHz offset)—20—
Cellular Blocker 
Immunity776-794 MHz CDMA—-14—dBm
824-849 MHz GSM—-10—
880-915 MHz GSM—-10—
1710-1785 MHz GSM—-15—
1850-1910 MHz GSM—-15—
1850-1910 MHz WCDMA—-24—
1920-1980 MHz WCDMA—-24—
Note:
  1. Receiver sensitivity is measured in the Test mode condition on a conducted RF test setup.