2.1 Files
The source code package consists of three files:
- wdt_driver.c – Watchdog Timer driver source file
- wdt_driver.h – Watchdog Timer driver header file
- wdt_example.c – Example code using the driver
For a complete overview of the available driver interface functions and their use, refer to the source code documentation.