2.2 Doxygen Documentation
All source code is prepared for automatic documentation generation using Doxygen. Doxygen is a tool for generating documentation from source code by analyzing the source code and using special keywords. For more details about Doxygen visit http://www.doxygen.org. Precompiled Doxygen documentation is also supplied with the source code accompanying this application note, available from the readme.html file in the source code folder.