1 Package Types (not to scale)
Note:
- This pin is device address input (A0) pin on the AT24C01C and AT24C02C and is a NC or no connect on the AT24C04C and AT24C08C. Refer to Pin Descriptions for additional details.
- This pin is device address input (A1) pin on the AT24C01C, AT24C02C and AT24C04C and is a NC or no connect on the AT24C08C. Refer to Pin Descriptions for additional details.
- Refer to Device Addressing for details about addressing the SOT23 version of the device.