8 Read Operations
Read operations are initiated in the same way as write operations,
with the exception that the Read/Write Select bit in the device address byte must be a
logic ‘1’. There are three read operations:
- Current Address Read
- Random Read
- Sequential Read