3.5.1 Power Consumption

A clarification of the power consumption in the Power-Down sleep mode has been made to Table 32-5. Functional change is shown in bold.

Table 32-5. Power Consumption in Power-Down, Standby and Reset Mode

ModeDescriptionConditionTyp. 25°CMax. 25°CMax. 85°C(1)Max. 125°CUnit
StandbyStandby power consumptionRTC running at 1.024 kHz from internal OSCULP32KVDD = 3V0.73.06.08.0µA
Power Down/StandbyPower down/Standby power consumption are the same when all peripherals are stoppedAll peripherals stoppedVDD = 3V0.11.05.07.0µA
ResetReset power consumptionReset line pulled downVDD = 3V100---µA
Note:
  1. These values are based on characterization and are not covered by production test limits.