1.3.3.16 PAL_MMHI_TxRequest Function
C
void PAL_MMHI_TxRequest (
uint8_t *pData,
uint16_t length
)
Summary
Allows the MM Host Interface to transmit PHY data through PLC device.
Description
This routine sends a new data message from MM Host Interface through PLC using the PAL module.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to the data to transmit |
| length | Length of the data to transmit in bytes |
Returns
None.
Example
uint16_t txLength;
uint8_t txData[MAC_DATA_MAX_SIZE];
txLength = _checkRequestFromHostInterface(txData);
if (txLength > 0)
{
PAL_MMHI_TxRequest(txData, txLength);
}
Remarks
This function is only available if Host Interface module is used, and Manufacturer Commands are enabled.
It is an internal function that is not intended to be invoked by the final user.