1.3.3.5 PAL_STATUS Enum
C
typedef enum
{
PAL_STATUS_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
PAL_STATUS_BUSY = SYS_STATUS_BUSY,
PAL_STATUS_READY = SYS_STATUS_READY,
PAL_STATUS_ERROR = SYS_STATUS_ERROR
} PAL_STATUS;
Summary
Defines the current status of the PAL module.
Description
This enumeration defines the status of the PAL module:
- PAL_STATUS_UNINITIALIZED: PAL module has not been initialized
- PAL_STATUS_BUSY: PAL module is performing initialization duties
- PAL_STATUS_READY: PAL module is ready to be used
- PAL_STATUS_ERROR: PAL module is in an error status and needs to be reinitialized
Remarks
This enumeration is the return type for the PAL_Status routine. The upper layer must ensure that PAL_Status returns PAL_STATUS_READY before performing PAL operations.