3 Industrial Device Lifetime Estimates

Table 3-1. Industrial Device Power-on Hours - POHQ(TJ, VDD)
MarkingTier

TJ

(°C)

Arm® Core Frequency

(MHz)

VDDCPU

(V)

Power-on Hours

(Hrs)

-V/4HB, -V/7EW or -E/4HB

Industrial or Extended Industrial10510001.2532,011
8001.1587,015
6001.05236,530
-E/4HBExtended Industrial1258001.1529,576
6001.0580,397

The following chart shows the estimated PoH for different junction temperatures and different VDDCPU values. This chart applies to both Industrial (-V/4HB, -V/7EW) and Industrial Extended (-E/4HB) devices. VDDCORE is set to 1.15V for SAMA7G54 devices and 1.05V for SAMA7D65 devices.

Note: Industrial devices cannot be operated above a junction temperature of 105°C.
Figure 3-1. Industrial Device Power-on Hours vs VDDCPU and Derating Chart - POHQ(TJ, VDD)