Jump to main content
PIC18F06/16Q40 Silicon Errata and Data Sheet Clarifications
Search
Product Pages
PIC18F06Q40
PIC18F16Q40
Home
1
Silicon Errata Issues
1.2
Module: Oscillator (OSC)
Introduction
1
Silicon Errata Issues
1.1
Module: Analog-to-Digital Converter with Computation (ADCC)
1.2
Module: Oscillator (OSC)
1.2.1
Maximum Clock Frequency Limited to 2 MHz for XT Mode
1.2.2
Enabling the FOSC Fail-Safe Clock Monitor Alongside the Primary or Secondary Oscillator Clock Monitor Causes Issues with Sleep
1.2.3
Maximum Clock Frequency for EC Mode Is 32 MHz for V
DD
< 2.0V
1.3
Module: Inter-Integrated Circuit (I
2
C)
1.4
Module: Universal Asynchronous Receiver Transmitter (UART)
1.5
Module: Signal Measurement Timer (SMT)
1.6
Module: PIC18 Core
1.7
Module: Low-Voltage In-Circuit Serial Programming™ (LVP)
1.8
Module: Instruction Set
2
Data Sheet Clarifications
3
Appendix A: Revision History
Microchip Information
1.2 Module: Oscillator (OSC)